320-2795: ARM AS-V ROC
+ / - Hover over image to Zoom
Other Views

    320-2795: ARM AS-V ROC

    Part Number: 320-2795
    Brand: Cat
    Retrieving Price.....

    Rocker Arm Assembly

    Description:

    • Rocker arms are operated by pushrods from the camshaft and move valves, opening and closing them to allow fuel and air in and exhaust out of the combustion chamber


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (in): 1.6
    • Height (mm): 40.64
    • Length (in): 9.8
    • Length (mm): 248.92
    • Width (mm): 81.28
    underground articulated truck
    AD55B

    engine - generator set
    TH35-C15I C15, C32, TH35-C15T CX31-C15I C27, TH48-E70 CX35-P800 CX31-C18I CX35-C18I CX31-P600 C18, TH35-E81

    motor grader
    24M

    wheel-type loader
    992K, 988H, 990H, 993K, 988K

    engine - industrial
    C15, C18, C32, C27

    expanded mining products
    6015B

    articulated dump truck
    740B, 735B, 735, 745 740, 735C, 735 OEM

    engine - truck
    C15

    off-highway truck
    777D, 777G, 770G, 773F, 770G OEM 775G, 777B, 777C, 777F, 772G OEM 772G, 775G OEM 773G, 772, 773G OEM 773G LRC 770, 775F

    cold planer
    PM620, PM822, PM820, PM825, PM622

    track-type tractor
    D11T, D11R, D9T, D10N, D10T, D10R, D8T

    wheel dozer
    854K, 824K, 844H, 834H, 834K

    petroleum products
    TH35-C15I C15, C32, TH35-C15T CX31-C15I C27, TH48-E70 CX35-P800 CX31-C18I CX35-C18I CX31-P600 C18, TH35-E81

    earthmoving compactor
    825K, 836K, 826K