Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineValve TrainRocker Arms320-2797: ARM AS-V ROC
HomeEngineValve TrainRocker Arms320-2797: ARM AS-V ROC
320-2797: ARM AS-V ROC

Rocker Arm Assembly

Brand: Cat

Product Images
320-2797: ARM AS-V ROC
320-2797: ARM AS-V ROC
Contact your dealer for replacement options.

Rocker Arm Assembly

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 320-2797

Description:

  • Rocker arms are operated by pushrods from the camshaft and move valves, opening and closing them to allow fuel and air in and exhaust out of the combustion chamber


Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

View More
Specifications for part number 320-2797

Units of Measure

USMetric
Width (mm): 81.28
Height (mm): 40.64
Length (in): 9.8
Length (mm): 248.92
Height (in): 1.6
View More
Compatible Models for part number 320-2797

UNDERGROUND ART TRUCK

AD45B AD55 AD55B AD30

GENERATOR

SR4 SR5 SR4B

TRUCK ENGINE

C-18 C-15 C-16 C16 C18

POWER MODULE

PM3456 C32 C18

LOAD HAUL DUMP

R3000H R2900G

REMAN ENGINE

3406E

MOTOR GRADER

24M

TRACK-TYPE TRACTOR

D8T D8N D9T D8R II D10N D10R D10T D11R D11T

MARINE AUXILIARY

C32

MARINE ENGINE

C18 C15 C32 3406E

PIPELAYER

583T PL83 PL87 587T

FRONT SHOVEL

385C 5090B

EXCAVATOR

390D 390D L 385C FS 385B 385C 385C L 365C L 365C L MH 385C L MH 374D L 365C

PETROLEUM PACKAGE

CX31-C15I CX35-P800

MOBILE HYD POWER UNIT

385C 365C L 385C L

WHEEL TRACTOR

633E II 623B 623G 651B 623E 623F 621B 657E 657B 621E 621F 633D 657G 621G 627G 627E 627F 631D 631E 631G 637G 637D 637E

GENERATOR SET

C32 GEN SET C18 I6 C18 C15 C15 I6 C27 C32 3456 3406E

RECLAIMER MIXER

RM-500

PETROLEUM ENGINE

C-15 C32 C15 C18

SOIL COMPACTOR

825H 825C

EJECTOR TRUCK

740 D400E II 740B

COLD PLANER

PM-200 PM-201

WHEEL DOZER

834G 834H 834K 824H 824G 824C 854K 824G II 844H

LANDFILL COMPACTOR

826G II 836H 836K 826C 826G 826H

PETROLEUM GEN SET

C15 C18

WHEEL LOADER

986H 990H 993K 980G II 988H 988K 980H 980G 992K

ENGINE - MACHINE

C27

CHALLENGER

MT845 MT835 MTC855 MTC865 MTC835 MT865 MTC845 MT855

GEN SET ENGINE

3406E POWER SYS 3456

ARTICULATED TRUCK

740B 740 735C 735B 745 735 OEM 735

ROTARY/TRACK DRILLS

MD6290

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

C32 C18 3406E C-15 C-16 C15

WHEEL SCRAPER

631G 627F 657G 657 657E 657B

TRUCK

775F 770G 777F 772G 772 770 773F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced