321-1388: TUBE AS.
+ / - Hover over image to Zoom
Other Views

    321-1388: TUBE AS.

    Part Number: 321-1388
    Brand: Cat
    Retrieving Price.....

    Cat® Steel Tube Assembly

    Description:
    Steel tubes are rigid pipes that convey fluid or air.

    Attributes:
    Cat® Steel Tubes are manufactured to provide longer service life and reliability under tough service conditions.

    Recommended Application:
    Cat Steel Tubes are used in applications where line flexibility is not required.

    UNITS:
    • US
    • Metric
    • Height (in): 17
    • Height (mm): 431.8
    • Length (in): 68
    • Length (mm): 1727.2
    • Width (mm): 660.4
    off-highway truck
    777F, 777G