Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

Home321-1463: BUSHING TRK
Home321-1463: BUSHING TRK
321-1463: BUSHING TRK

Cat® Track Bushing Fixed

Brand: Cat

Product Images
321-1463: BUSHING TRK
321-1463: BUSHING TRK
321-1463: BUSHING TRK
321-1463: BUSHING TRK
321-1463: BUSHING TRK
Contact your dealer for replacement options.

Cat® Track Bushing Fixed

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Compare Alternate Parts
Bushing Outside Diameter (in)
Overall Length (in)
End Length (in)
Description
321-1463
This part:
321-1463: BUSHING TRK
Bushing Outside Diameter (in)

2.756

Overall Length (in)

6.459

End Length (in)

1.327

Description

Cat® Track Bushing Fixed

610-4677
This part:
610-4677: Track Bushing
Outside Diameter (in)

2.76

Inside Diameter (in)

1.85

Overall Length (in)

6.459

Description

Cat® Track Bushing Rotating

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert