321-4272: ADPTR MLDBRD
+ / - Hover over image to Zoom
Other Views

    321-4272: ADPTR MLDBRD

    Part Number: 321-4272
    Brand: Cat
    Retrieving Price.....

    Moldboard Adapter

    Description:
    4' (1212 mm) Adapter Board

    Attributes:
    0.75" (19 mm) Bolt Size
    1" (25 mm) Shank Size

    Recommended Application:
    Rotating Bit System - requires p/n 322-7295 Rotating Bit (28 Bits/Board)

    UNITS:
    • US
    • Metric
    • Abrasion Resistant Material: Standard Option
    motor graders
    140M, 12K, 140K, 14M3, 120K, 160K, 120K2, 140K2