321-4936: PUMP GP-F IN
+ / - Hover over image to Zoom
Other Views

    321-4936: PUMP GP-F IN

    Part Number: 321-4936
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Pump

    Description:

    • Fuel injection pumps drive fuel into the cylinders of engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 8
    • Height (mm): 203.2
    • Length (in): 13
    • Length (mm): 330.2
    • Width (mm): 330.2
    mini hydraulic excavator
    308D 307D