321-5746: BEARING-MAIN
+ / - Hover over image to Zoom
Other Views

    321-5746: BEARING-MAIN

    Part Number: 321-5746
    Brand: Cat
    Retrieving Price.....

    Main Bearing

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Main Bearings provide a conformable surface for the crankshaft to rotate in the engine block

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (in): 3.6
    • Length (in): 6
    wheel tractor scrapers
    657E, 651E, 657EPP

    cold
    PR-1000C PR-1000

    track type tractors
    D10N, D10R, D9L, D8RLRC, D8RII

    pipe
    583R

    wtl
    990 II 990, 992D, 992C

    exc
    5110B

    vees 27 to 32 liter
    G3412, 3412C

    meng
    3412C, 3412, 3412E, C30

    petr
    3412E

    15 to 18 liter
    G3406

    ttt
    D8R II D8R D10R, D10N

    ieng
    G3408, G3408B, SPS342 3412E, 3412, SPT342 G3406, 3412C, G3412, SCT673 CG137-12, SG137-08 G3408C, CG137-08

    epg2
    SR500

    wts
    657E, 651E

    wtt
    844

    off highway trucks
    775E, 773D, 775D, 773E, 773DLRC, 773E2LRC

    mg
    24H

    oht
    773E, 772B, 773B, 773D, 775B

    epg
    3412C, G3412C