322-0329: BODY AS-PIST
+ / - Hover over image to Zoom
Other Views

    322-0329: BODY AS-PIST

    Part Number: 322-0329
    Brand: Cat
    Retrieving Price.....

    Piston Body

    Description:

    • Bodies are important components of pistons, which are connected to crankshafts via connecting rods

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 5.22
    • Height (mm): 132.71
    • Length (in): 6.56
    • Length (mm): 166.65
    • Width (mm): 166.65
    wheel-type loader
    972H

    petroleum products
    TH35-E81 TH35-C13T

    engine - truck
    C13