• \
  • Home
  • 323-0955: Track Link Assembly
323-0955: Track Link Assembly
+ / - Hover over image to Zoom
Other Views

    323-0955: Track Link Assembly

    Part Number: 323-0955
    Brand: Cat
    Retrieving Price.....

    Grease Lubricated Track Link Assembly

    Description:
    Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.

    Attributes:
    Sealed track has contact between the internal pin and bushing causing wear to begin immediately because of the friction between the two parts. This results in a significant increase of internal wear life of the link assembly. Grease Lubricated Track link assemblies are direct replacements for sealed link assemblies on Cat Hydraulic Excavator models.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 0.5511
    • Number of Track Sections: 40
    • Track Pitch (in): 6.1
    track excavators
    308ECR, 308E2SR, 308E2CR, 308ESR