323-1251: ADPTR MLDBRD
+ / - Hover over image to Zoom
Other Views

    323-1251: ADPTR MLDBRD

    Part Number: 323-1251
    Brand: Cat
    Retrieving Price.....

    Moldboard Adapter

    Description:
    3' (907 mm) Adapter Board

    Attributes:
    0.75" (19 mm) Bolt Size
    1" (22 mm) Shank Size

    Recommended Application:
    Rotating Bit System - requires p/n 322-7295 Rotating Bit (21 Bits/Board)

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Abrasion Resistant Material: Standard Option
    We currently do not have any equipment model information for this part.