323-8756: Track Link Assembly
+ / - Hover over image to Zoom
Other Views

    323-8756: Track Link Assembly

    Part Number: 323-8756
    Brand: Cat
    Retrieving Price.....

    Heavy Duty Track Link Assembly

    Description:

    • Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.


    Attributes:

    • Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

    Looking for a Yellowmark™ Part Option?

    Yellowmark™ parts offer a mid-tier repair alternative providing the same form, fit, and function of genuine Cat® parts.
    Brand: Cat
    Classic™ Sealed and Lubricated Link Assembly
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 9/16
    • Bolt Size (mm): 9/16
    • Number of Track Sections: 41
    • Track Pitch (in): 6.1
    • Track Pitch (mm): 155.6
    track-type tractor
    D4G, D3K2 LGP D3K LGP D3K XL D3K2 XL