• \
  • Home
  • 323-8757: Track Link Assembly
323-8757: Track Link Assembly
+ / - Hover over image to Zoom
Other Views

    323-8757: Track Link Assembly

    Part Number: 323-8757
    Brand: Cat
    Retrieving Price.....

    Heavy Duty Track Link Assembly

    Description:
    Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.

    Attributes:
    Heavy Duty Track is the choice for your most demanding applications. Even in the toughest conditions, wet bushing turns are guaranteed, pin and bushing retention leads the industry, and increased link weight resists cracking. Components are built with high grade steel and hardened for exceptional strength and wear life and work and wear as a system for maximum uptime and productivity.

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    Classic™ Sealed and Lubricated Link Assembly
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 9/16
    • Number of Track Sections: 39
    • Track Pitch (in): 6.1
    We currently do not have any equipment model information for this part.