Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLights324-3740: 24V Suspended Mounted Flood Lamp
HomeElectrical & ElectronicsLights & Light AccessoriesLights324-3740: 24V Suspended Mounted Flood Lamp
324-3740: 24V Suspended Mounted Flood Lamp

Cat® 24Volt Suspended Mounted Flood Lamp

Brand: Cat

Product Images
324-3740: 24V Suspended Mounted Flood Lamp
324-3740: 24V Suspended Mounted Flood Lamp

Cat® 24Volt Suspended Mounted Flood Lamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 324-3740

Units of Measure

USMetric
Width (mm): 124.0
Lens Pattern: Flood
Length (in): 5.75
Material: Polycarbonate Plastic
Voltage (volts): 24
Mounting Type: Suspended
Ballast Part Number: 319-7384
Connector Type: Integral DT
Light Type: Hid Work Lights
Length (mm): 146.0
Width (in): 4.88
View More
Compatible Models for part number 324-3740

EXCAVATOR

336E LN 318E L 320E L 316F L 336E LH 349F L 349F LXE 336F LNXE 329F L 335F LCR 312E 336E 324E 336F LN XE 320E LRR 323E L 352F-VG 336F LN 329E LN 324E L 326F L 336F L 323E SA 374F L 320E LN 318F L 390F 336F L XE 374F 316E L 312E L 349E L 336E LNH 323E LN 329E L 390F L 323F L 313F L 349E L VG 324E LN 330F L 329E 330F LN 313F 336E L 326F LN 349E 349F

WHEEL LOADER

972M XE 962 966M XE 924K 972M 980M 938K 938M 926M 930K 966M 930M 950M 962M 982M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced