324-5257: Half Arrow Edge Protection
+ / - Hover over image to Zoom
Other Views

    324-5257: Half Arrow Edge Protection

    Part Number: 324-5257
    Brand: Cat
    Retrieving Price.....

    Half Arrow Edge Protection

    Description:
    Half arrows cover the leading edge for smooth material transition.

    Attributes:
    Weld-on half arrow edges can be used to customize a bucket with sidebar protection, as side cutters to improve penetration or as segments between teeth to reduce scalloping.

    UNITS:
    • US
    • Metric
    • End Width (mm): 342
    • Length (mm): 465
    • Thickness (mm): 45
    exc
    385B