325-2720: KIT-GASKET(S
+ / - Hover over image to Zoom
Other Views

    325-2720: KIT-GASKET(S

    Part Number: 325-2720
    Brand: Cat
    Retrieving Price.....

    Single Cylinder Head Gasket Kit

    Description:

    • This kit includes gaskets, seals and bendable locks to rebuild and reinstall a cylinder head. This kit also includes turbocharger gasket and turbo mounting hardware. This kit does not include the fuel injector seals. Order a single injector seal kit as needed.

    • For inline 4 and 6 cylinder engine with one cylinder head only, the following turbo mounting hardware will be included: bolts, nuts, studs, washers, spacers, etc. Applies to SCH kit part numbers 3178750 and UP.

    Attributes:

    • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

    UNITS:
    • US
    • Metric
    • Height (in): 2.25
    • Height (mm): 57.15
    • Length (in): 45
    • Length (mm): 1,143.00
    • Width (mm): 375.92
    We currently do not have any equipment model information for this part.