Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLights325-4471: 24Volt Vertical Mounted Flood Lamp
HomeElectrical & ElectronicsLights & Light AccessoriesLights325-4471: 24Volt Vertical Mounted Flood Lamp
325-4471: 24Volt Vertical Mounted Flood Lamp

Cat® 24Volt Vertical Mounted Flood Lamp

Brand: Cat

Product Images
325-4471: 24Volt Vertical Mounted Flood Lamp
325-4471: 24Volt Vertical Mounted Flood Lamp
325-4471: 24Volt Vertical Mounted Flood Lamp
325-4471: 24Volt Vertical Mounted Flood Lamp
325-4471: 24Volt Vertical Mounted Flood Lamp

Cat® 24Volt Vertical Mounted Flood Lamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 325-4471

Units of Measure

USMetric
Length (in): 3.39
Material: Polycarbonate Plastic,Alloy Zinc
Voltage (volts): 24
Style: 70mm Round
Connector Type: Integral DT
Light Type: Halogen Work Lights
Height (in): 3.6
Width (mm): 91.4
Height (mm): 91.4
Lens Pattern: Wide Range Flood
Mounting Type: Vertical
Length (mm): 86.0
Width (in): 3.6
View More
Compatible Models for part number 325-4471

GENERATOR SET

3512

ROTARY MIXER

RM800

HEX BASED SPL SOLUTION

352F OEM 320E 330F OEM

RECLAIMER MIXER

RM400 RM800

OFF HIGHWAY TRUCK

798 AC 798 796 AC 794 AC

MATERIAL HANDLER

M325D MH M325D L MH

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

962 982XE 966 972M 972 972L 966 GC 972 XE 966 XE 966XE 980 982 962L 962K 950M 950L 962M 980XE 926 924 930 938 966L 930K 966M 930M 950 982 XE 980 XE 962M Z 950M Z 950GC 950 GC 972M XE 966M XE 924K 980L 972XE 980M 938K 938M 926M 982M

ROAD RECLAIMER

RM800 RM400 RM600

WHEELED EXCAVATOR

M315D2 M322D MH M318D M324D2 MH M318D MH M322D2 M322D M315D M317D2 M316D M320D2 M313D M322D2 MH

TRUCK

794 AC MT4400D AC

EXCAVATOR

336E LN 316F L 336E LH 312E 323F SA 312F 336E 324E 336F 320D2 320D3 336D2 L 340D2 L 335F 323F 336F XE 374F L 313D2 GC 390F 349E L 330D2 336E LNH 349E L VG 324E LN 352F XE VG 320E L 320D2 GC 349F L 316F 326D2 349D2 352F-VG 323D2 L 326F L 323F OEM 336D2 320F L 312D2 L 336F L XE 313D2 323E LN 314E CR 326F 313D2 LGP 330F LN 313F 336E L 349E 336E H 349F 320E RR 325F 312D2 318E L 352F 340F 340F L LRE 349D2 L 336F LN XE 320E LRR 325F LCR 323F LN M325D MH 318D2 L 324E L 336F L 318F L 374F 312E L 329E L 318F 323D3 313F L 330D2 L 330F L 329E 326D2 L 314F CR 318D2 336F LNXE 329F L 336D2 XE 335F LCR 320E 314E LCR 323E L 336F LN 329E LN 323E SA 320E LN 330F 316E L 315F LCR 329D2 L 320D2 L 390F L 329D2 323F L 336D2 L XE M325D L MH 326F LN

VIBRATORY COMPACTOR

CB-536D

MOBILE HYD POWER UNIT

329D L 336FMHPU 329E 340D2 L 336D L 349E L HVG 336F 336E 352FMHPU 323F OEM 390F 330D2 330F 330FMHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced