325-6018: BEARING-BLADE-YM
+ / - Hover over image to Zoom
Other Views

    325-6018: BEARING-BLADE-YM

    Part Number: 325-6018
    Brand: Yellowmark
    Retrieving Price.....

    Yellowmark™ Bearing

    Description:
    Yellowmark™ parts are mid-tier aftermarket parts for Cat® equipment.

    Attributes:
    Yellowmark™ parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ parts are backed by Caterpillar’s Yellowmark™ parts warranty.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Cat® Self Aligning Spherical Plain Bearing
    asphalt pavers
    SE50 VT AP-1000E AP655F, AP-655D, SE60VT XW BG1000E, AP500F, AP600F, AP-1055E AP555F, AP-600D, AP-1000F AP-555E SE50 V BG1055E, AP-1055F AP655F L SE60 V BG555E, AS4252C

    pipelayer
    PL61, 572R II 572R, 561M, 561N

    wheel tractor-scraper
    627G, 627, 627H, 627B, 627E, 627K LRC 621K, 621H, 627K, 627F

    underground articulated truck
    AD22

    forest products
    HF221, SH-56B, HF181, 563C, HFW222 HF201, SC-57, 2864C, HF202, SH-58, HF222, 586C, 2570C, 553C, 2470C, 573C, 543, SS-56, HFW232, 2670C

    work tool
    MR-244, BR624, MD-250 HM825

    wheel-type skidder
    525D, 535D, 545C, 535C, 545D, 525C, 555D

    track type tractors
    D6RIII

    off-highway truck
    769D, 769C, 770G, 772G, 769, 771D, 770G OEM 771C, 769B, 772G OEM 69D

    articulated trucks
    D400D, D400E, D250E, D300D, D25C, D300E, D350D, D250D

    cold planer
    PR-1000, PR-750B, PR-1000C PR-450C

    track-type tractor
    D6T, D5H, D6T XW 8U 4S D5N 54 D6K2, 5A D3C, D6K D7E, D6T XW PAT D5M D4H, 4P 8A D6R III D6T XL D4H XL D6K2 XL D6K LGP 5P D6T LGPPAT D6K2 LGP 9A D4H III 9U 5 9C 8C 4A D6T LGP 8S 5S 4 D6K XL D6T XL PAT D3B, 9S 55, 9R D7E LGP 8R

    track-type skidder
    4P 517 54H D4HTSK III D4HTSK II

    paving compactor
    CS-431B, CP-323, CS-323

    wheel tractor scrapers
    627E

    motor grader
    16, 160M 2 120M, 140M, 160M 3 140K, 120K, 12K, 12M, 12M 3 AWD 160M, 12M 2 140M 2 160M 3 AWD 120K 2 160K, 14L 140M 3 140M 3 AWD 140K 2 120M 2 12M 3

    wheel-type loader
    962G, 950H, 950G, 972H, 966H, 966M, 950M, 938K, 962L, 972M, 966L, 938M, 914G, 962H, 972K, 950 GC 962G II 972L, 930H, 924GZ, 966M XE 962K, 962M Z 966G, 950G II 966G II 926M, 930K, 966K XE 950K, 972G II 972G, 962M, 930G, 950M Z 924K, 924HZ, 928HZ, 938H, 972M XE 966K, 950L, 924G, 930M, 924H, 962

    articulated dump truck
    D400, D300B, D350C

    motor graders
    12M3

    skid steer loader
    259B3

    asphalt paver
    SE50 VT AP-1000E AP655F, AP-655D, SE60VT XW BG1000E, AP500F, AP600F, AP-1055E AP555F, AP-600D, AP-1000F AP-555E SE50 V BG1055E, AP-1055F AP655F L SE60 V BG555E, AS4252C

    integrated toolcarrier
    IT62G, IT14G, IT62G II IT62H

    engineer support tractor
    30/30 DEUCE

    road reclaimer
    RM-350, RM500B, SM-350, RM-350B, RM-500, RM-300

    wheel dozer
    814S

    off highway trucks
    771C, 771D, 769D

    excavator
    320D FM

    wheel loaders
    950H, 950L

    earthmoving compactor
    816, 815