325-6111: IMPELLER-YM
+ / - Hover over image to Zoom
Other Views

    325-6111: IMPELLER-YM

    Part Number: 325-6111
    Brand: Yellowmark
    Retrieving Price.....

    Yellowmark™ Water Pump Impeller

    Description:
    Yellowmark™ parts are mid-tier aftermarket parts for Cat® equipment.

    Attributes:
    Yellowmark™ parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ parts are backed by Caterpillar’s Yellowmark™ parts warranty.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Water Pump Impeller
    UNITS:
    • US
    • Metric
    • Height (in): 1.6
    • Height (mm): 40.6
    • Length (in): 5.8
    • Length (mm): 147.3
    • Width (mm): 147.3
    skidders
    528B

    wheel loaders
    966C, 936F

    track type tractors
    D6HIIXR, D4E, D5B, D6DLGP, D7R, D6D