325-6112: IMPELLER-CLA
+ / - Hover over image to Zoom
Other Views

    325-6112: IMPELLER-CLA

    Part Number: 325-6112
    Brand: Cat
    Retrieving Price.....

    Classic Water Pump Impeller

    Description:

    • Impellers are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® Classic™ parts provide the right durability at the right price for your mid-late lifecycle, lower usage, lighter application equipment

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    Water Pump Impeller
    UNITS:
    • US
    • Metric
    • Height (in): 1.6
    • Length (in): 5.8
    track loaders
    977L, 973

    wheel loaders
    966C

    track type tractors
    D6HIIXL

    track excavators
    235B