325-8767: Idler Assembly
+ / - Hover over image to Zoom
Other Views

    325-8767: Idler Assembly

    Part Number: 325-8767
    Brand: Cat
    Retrieving Price.....

    Idler

    Description:

    • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.

    UNITS:
    • US
    • Metric
    • Diameter (mm): 268
    • Flange Diameter (mm): 268
    • Flange Type: Center Flange
    • Shaft Diameter (mm): 30
    • Tread Diameter (mm): 230
    • Undercarriage Width (mm): 130
    We currently do not have any equipment model information for this part.