326-1643: Fuel Water Separator
+ / - Hover over image to Zoom
Other Views

    326-1643: Fuel Water Separator

    Part Number: 326-1643
    Brand: Cat
    Retrieving Price.....

    Advanced Efficiency Fuel Water Separator

    Cat® Advanced Efficiency Fuel Water Separators are designed to eliminate virtually all free water and 90% emulsified water along with smaller contaminates while helping extend the life of your fuel filter and sophisticated fuel injectors. See test results.

    Injector erosion causes loss of power and increased fuel burn, which is why it's critical to protect your injectors by choosing longer-lasting Cat Fuel Water Separators. Manufactured in our own facilities, we control the quality of the parts you need to keep your equipment performing at optimum levels.

    This results in more uptime and lower repair costs for your business.

    Attributes:
    • Unique filter media provides unsurpassed protection.
    • Acrylic beads prevent bunching
    • Spiral roving provides greater pleat stability and maximum dirt holding capability
    • Nylon center tube prevents metal contamination
    • Molded end caps prevent leaks

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Efficiency Rating: Advanced Efficiency
    pipelayer
    PL72, PL87, PL83

    wheel tractor-scraper
    621K OEM 657E, 657G, 623K, 631K, 639D, 623G, 637G, 621H, 631G, 633E II 631E, 627E, 621G, 637D, 621K, 637K, 627F, 623K LRC 621E, 621F, 623E, 623H, 627G, 637E, 623B, 627H, 627K LRC 621B, 631D

    engine - generator set
    C27, C13 XQ375 XQ425, C13 XQ350

    underground articulated truck
    AD22

    motor grader
    12M 3 AWD 160M 2 12M 2 160M 3 140M 3 140M, 140M 2 160M 3 AWD 140M 3 AWD 14M3, 14M-3 18M3, 12M 3 16M3

    forest products
    586C, 2864C

    wheel-type loader
    988K, 990K, 924HZ, 924H, 980K, 966K, 972K, 988H, 928HZ, 966K XE 928H, 986H, 982M, 980K HLG 930H, 980M

    engine - industrial
    C18, C13, C15, C32, C9.3, C27, C7, C11, C9, C-15, C9.3B

    articulated dump truck
    740B, 725C2, 725C, 745 735B, 745C, 730C, 740 GC 730, 730C2 EJ 735C, 740C 740, 730C2, 735

    expanded mining products
    6040, 6015B, 6018, 6040 FS 6030, 6015 FS 6015, 6020B

    engine - truck
    C11, C9

    off-highway truck
    773E, 775G OEM 777D, 770G, 777G, 777E, 777B, 772G, 773G OEM 770G OEM 772G OEM 775G LRC 775G, 773G LRC 773G

    material handler
    MH3295

    cold planer
    PM620, PM622

    track-type tractor
    D6T XL PAT D6T, D6T LGP D11T, D10T, D9T, D6T XW D8T, D7E, D8R D6T LGPPAT D10N, D10R, D6T XW PAT D7E LGP D11R, D6T XL

    road reclaimer
    RM500B

    wheel dozer
    824K, 834K, 834H

    petroleum products
    C15, C27, C9, CX31-P600 CX35-C18I C32, TH35-C11I CX38-P892 C18, TH48-E70 TH35-C13I C11, TH31-E61 TH31-C9I CX31-C11I C13, C7, TH35-E81 CX35-P800 CX31-C13I CX38-P800 CX31-C9I TH35-C15I CX31-C18I TH31-C9P CX31-C15I

    track-type loader
    973

    excavator
    336E L 320D FM 336F LNXE 336F L 352FMHPU 336F, 374D L 349D, 349D L 349F LXE 349D2 L 349E L 340F L UHD 390D L 349E L VG 352F, 336E LH 345D, 352F-VG 340F, 568 FM LL 336F LN 390F 349D2, 320D, 336FMHPU 352F XE VG 390D, 320D L 385C, 336E LNH 345D L VG 336F L XE 349E, 349E L HVG 336E, 345D L 336E HVG 390F L

    earthmoving compactor
    836K, 825K, 826K