---
title: "326-1644: Fuel Water Separator"
url: https://parts.cat.com/en/catcorp/product/326-1644
description: Advanced Efficiency Fuel Water Separator. Find and buy the Cat parts you need to get the job done.
---

# 326-1644: Fuel Water Separator

![326-1644: Fuel Water Separator](https://caterpillar.scene7.com/is/image/Caterpillar/CM20240516-27b83-fddf5?fmt=WebP&hei=960&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=960)
![326-1644: Fuel Water Separator](https://caterpillar.scene7.com/is/image/Caterpillar/CM20220504-0b9ed-fa3f2?fmt=WebP&hei=960&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=960)
![326-1644: Fuel Water Separator](https://caterpillar.scene7.com/is/image/Caterpillar/CM20220504-73d7a-e695d?fmt=WebP&hei=960&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=960)
![326-1644: Fuel Water Separator](https://caterpillar.scene7.com/is/image/Caterpillar/CM20220504-4d9ed-92500?fmt=WebP&hei=960&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=960)
![326-1644: Fuel Water Separator](https://caterpillar.scene7.com/is/image/Caterpillar/CM20250102-12c20-ce508?fmt=WebP&hei=960&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=960)

Shop Cat® part 326-1644 for an advanced efficiency fuel and water separator designed to prolong the life of your Cat® machine.

Brand: Cat

## Frequently bought together

### 326-1644: Fuel Water Separator
![326-1644](https://caterpillar.scene7.com/is/image/Caterpillar/CM20240516-27b83-fddf5?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)

### [1R-0762: Engine Fuel Filter](https://parts.cat.com/en/catcorp/product/1R-0762)
![1R-0762](https://caterpillar.scene7.com/is/image/Caterpillar/CM20180403-40565-05136?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)

### [1R-1808: Engine Oil Filter](https://parts.cat.com/en/catcorp/product/1R-1808)
![1R-1808](https://caterpillar.scene7.com/is/image/Caterpillar/CM20210720-5aae8-23d2a?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)

### [1R-1807: Advanced Efficiency Engine Oil Filter](https://parts.cat.com/en/catcorp/product/1R-1807)
![1R-1807](https://caterpillar.scene7.com/is/image/Caterpillar/CM20250731-fa803-44f81?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)

### [1R-0751: Advanced Efficiency Fuel Filter](https://parts.cat.com/en/catcorp/product/1R-0751)
![1R-0751](https://caterpillar.scene7.com/is/image/Caterpillar/CM20180403-41064-09808?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)

### [1R-0749: Secondary Fuel Filter](https://parts.cat.com/en/catcorp/product/1R-0749)
![1R-0749](https://caterpillar.scene7.com/is/image/Caterpillar/CM20180403-40956-30715?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)

## Description for part number 326-1644

Cat® Advanced Efficiency Fuel Water Separators are designed to eliminate virtually all free water and 90% emulsified water along with smaller contaminates while helping extend the life of your fuel filter and sophisticated fuel injectors. See test results.  

Injector erosion causes loss of power and increased fuel burn, which is why it's critical to protect your injectors by choosing longer-lasting Cat® Fuel Water Separators. Manufactured in our own facilities, we control the quality of the parts you need to keep your equipment performing at optimum levels.  

This results in more uptime and lower repair costs for your business.  

**Attributes:**

- Unique filter media provides unsurpassed protection.
- Acrylic beads prevent bunching
- Spiral roving provides greater pleat stability and maximum dirt holding capability
- Nylon center tube prevents metal contamination
- Molded end caps prevent leaks

**Warning:** This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to [www.P65Warnings.ca.gov](https://www.P65Warnings.ca.gov).

## Specifications for part number 326-1644

Units of Measure

| Measurement          | Value         |
|----------------------|---------------|
| Diameter (in):       | 4.264         |
| Length (in):         | 7.323         |
| Flow Direction:      | Out-to-In     |
| Material:            | Carbon Steel  |
| Efficiency Category:  | Advanced High Efficiency |
| Filter Type:         | Spin-On       |

## Compatible Models for part number 326-1644

- **GENERATOR:** LC51XX SR4B
- **TRUCK ENGINE:** C13
- **INTEGRATED TOOLCARRIER:** IT62G II IT62H IT38G II IT38H
- **WHEEL TRACTOR-SCRAPER:** 613G
- **MATERIAL HANDLER:** M325D MH M325D L MH
- **OFF HIGHWAY TRUCK:** 793D 785D 789 785 793 789G 789D
- **MOTOR GRADER:** 18M3 120H 14 120M 120K 135H 16M 160 140M 140K 140G 14L 150 14M 140K 2 140 12H 12M 24M 12K 160K 160M 16M3 120K 2
- **ROTARY CUTTER:** RC20
- **WHEEL SKIDDER:** 535C 545C 525C
- **TRACK-TYPE TRACTOR:** D6R III D7R LGP D5R LGP D6R XL D6R II D5R XL D5N D6R D6T D6N D6K D7E D6K LGP D7R D8T D8N D6R STD D6K XL D9T D7R XR
- **ASPHALT PAVER:** AP-655D BG555E AP-1000E AP-555E AP-1055E BG600D AP-600D BG655D AP-500E BG500E
- **MARINE ENGINE:** 3406B
- **TRACK FELLER BUNCHER:** TK732 2390 2391 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 2290 522 521 2590 2491 521B 532 522B 541 551 552 TK711
- **PIPELAYER:** 587T 561N 583T PL83 PL87 PL61
- **EXCAVATOR:** 311D LRR 320C L 325D FM LL 320D LN 336D 312C 324D 312D 315D L 336D2 L 314D CR 326D L 323D 320D L 320D FM RR 325C L 322C 336D LN 319D LN 325C FM 323D LN 330D FM 325D FM 325D L 320D GC 319D L 320D LRR 315C 330C L 336D L 336D2 312C L 320D FM 330C FM 324D L 330D L 325C 325D 312D L 324D FM LL 330D MH 328D LCR 329D LN 314D LCR 329D L 324D FM M325D MH 319D 330D LN 323D SA 320D RR 323D S 340D L 323D L 329D 345D L 330C LN 320C 320D 325D MH 321D LCR 322C FM 330C 330D 324D LN 330C MH M325D L MH
- **VIBRATORY COMPACTOR:** CS-56 CS-54 CB-64 CB-54 CS-76 CS-74 CS-64 CP-64 CP-54 CP-56 CP-76 CP-74
- **MOBILE HYD POWER UNIT:** 330D L 329D L 336D L 323D LN 325D L 325C 325D 336D 330D 324D LN 330C 323D L
- **WHEEL TRACTOR:** 627G 637G
- **GENERATOR SET:** C9 GEN SET C9 XQ1140 3516E
- **RECLAIMER MIXER:** RM-300 RM-500
- **ENGINE:** C9 INDUSTRIAL 3512B 3516E
- **TRACK LOADER:** 973C 973D 963D 963C 953C 953D
- **PETROLEUM ENGINE:** 3516 C9
- **SOIL COMPACTOR:** 825H 825C 815F II 815B 815F 825G II
- **EJECTOR TRUCK:** 740 730
- **WHEEL DOZER:** 844 854 824H 824G 824C 814F II 814F 854K 824G II 844H 844K
- **LANDFILL COMPACTOR:** 826G II 816F II 826C 826G 826H 816F
- **WHEEL LOADER:** 928H 972H 950G II 928HZ 962H 950H 995 990 980G II 966D 966F 966E 966H 930H 966F II 924HZ 990K 990H 972G II 938G II 993K 924H 962G II 980C 980F 980H 980G 992K 938H 994F 994K 994H 966G II
- **FORWARDER:** 584 584HD
- **ENGINE - MACHINE:** C27 3408
- **GEN SET ENGINE:** 3406C 3406B 3304B 3306B POWER SYS
- **ARTICULATED TRUCK:** 725 740 730 735 OEM 735
- **ROTARY/TRACK DRILLS:** MD6290
- **WHEELED EXCAVATOR:** M325C MH M330D
- **OFF-HIGHWAY TRUCK:** D10R
- **ENGINE - INDUSTRIAL:** 3406B
- **INDUSTRIAL ENGINE:** C32 3516C 3406C 3126 3126B 3408B C7 C9 3176C 3196 C-12 C-10 C-9 C11
- **WHEEL SCRAPER:** 637E 637G 637D 627G
- **WHEEL FELLER BUNCHER:** 2470C 573 553C
- **TRUCK:** 785 789 797 793D 793C 785G 773F 785C 785D 797B 785B 775F 789C 789D 777C 777B 789B 777D 777F 772 770
- **SPRAY AR:** CAT WDS
- **LOGGER:** 322C
- **TRACTOR:** 784C

## Key

### Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.  

- Remanufactured

- Non-Returnable

- Kit

- Replaced
