326-2041: O-Ring
+ / - Hover over image to Zoom
Other Views

    326-2041: O-Ring

    Part Number: 326-2041
    Brand: Cat
    Retrieving Price.....

    O-ring

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    O-Rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

    Applications:
    O-Rings are used in a wide variety of applications throughout the entire Cat® product line.

    UNITS:
    • US
    • Metric
    • Coating: PTFE - Polytetrafluoroethylene
    • Cross Section Diameter (mm): 2.6
    • Inside Diameter (mm): 24
    • Material: FKM - Fluoroelastomer
    • Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal/O-Ring Type: Standard
    cold
    PM312, PM313, PM310

    emac
    C9.3

    fp
    2864C, 586C

    ttl
    973

    track type tractors
    D6TLGP, D6TLGPVP, D6TXL, D6TXW, D6T2LGP, D6T2XW, D6T2XL

    track excavators
    336FLN

    pipe
    PL72

    wtl
    972M, 972M XE 966M XE 966M, 972L, 966L, 972K, 966K XE 97AM 966K

    exc
    336E L 568 FM 336F LN 336F L 336E, 336F, 336F L XE 336F XE 340F L LRE 336E LH 340F L UHD 568 FM LL 340F, 336F LN XE 336FMHPU 336E LNH 336E HVG 336E H 336E LN 336F LNXE

    adt
    725C, 725C2

    meng
    C9.3, C140-16

    petr
    CX31-C9I CX31-P600

    ttt
    D6T, D7E, D6T XL D6T LGP D6T LGPPAT D7E LGP D6T XW D6T XL PAT D6T XW PAT

    ieng
    C9.3

    epg2
    SR4B

    wts
    637K, 627H, 627K, 627K LRC

    mg
    160M 3 AWD 160M 2 12M 3 AWD 12M 2 140M 2 140M 3 160M 3 12M 3 140M 3 AWD

    wheel loaders
    972M