326-2042: O-Ring
+ / - Hover over image to Zoom
Other Views

    326-2042: O-Ring

    Part Number: 326-2042
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

    Applications:
    O-Rings are used in a wide variety of applications throughout the entire Cat® product line.

    Warning: This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: PTFE - Polytetrafluoroethylene
    • Cross Section Diameter (in): 0.1
    • Cross Section Diameter (mm): 2.6
    • Inside Diameter (in): 0.76
    • Inside Diameter (mm): 19
    • Material: FKM - Fluoroelastomer
    • Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal/O-Ring Type: Standard
    wheel tractor-scraper
    637K, 627H

    pipelayer
    PL72

    wheel tractor scrapers
    627H

    engine - generator set
    C9.3

    motor grader
    12M 3 12M 3 AWD 160M 2 12M 2 140M 2 140, 160M 3 140M 3 AWD 140M 3 160M 3 AWD

    forest products
    586C, 2864C

    wheel-type loader
    980M, 966M, 972M XE 972M, 966M XE 966L, 966K, 972K, 972L, 966K XE

    engine - industrial
    C9.3

    articulated dump truck
    725C2, 725C

    engine - truck
    C7, C9

    cold planer
    PM312, PM313, PM310

    generator
    SR4B

    track-type tractor
    D6T XW D6T XL D6T XW PAT D6T, D6T LGP D7E LGP D7E, D6T LGPPAT D6T XL PAT

    petroleum products
    CX31-P600 TH31-E61 TH31-C9T CX31-C9I

    track-type loader
    973

    excavator
    336E L 340F, 568 FM 336F L 568 FM LL 336F, 336F LN 336E, 336E HVG 336E H 336F L XE 336FMHPU 340F L LRE