326-3395: Sidecutter
+ / - Hover over image to Zoom
Other Views

    326-3395: Sidecutter

    Part Number: 326-3395
    Brand: Cat
    Retrieving Price.....

    Excavator Strike-Off Bolt On Sidecutter Right Hand

    Offering unparalleled manufacturing precision, Cat® strike-fff bolt-on sidecutters provide a strong, wear-resistant surface to help protect bucket sides and extend bucket side-width to match the teeth bite. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Cat® Strike-Off Sidecutters are bolt-on, replaceable wear surfaces to protect bucket sides and lower bucket maintenance costs. Sharpened sidecutters provide better bucket penetration, increase bucket width and headed capacity for bigger payloads and ultimately saving you both time and money. With half arrow shape and sidebar coverage, the Strike-Off Sidecutters provide better penetration and machine performance.

    Manufactured from steel with properties that maintain hardness for long wear life, our durable Sidecutters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes:
    • Replaceable, bolt on to improve bucket performance while protecting sidebar
    • Additional cutting edge surface due to the sharp half arrow shape

    Application:
    • Certain excavator buckets
    • Suitable for most soil conditions in average digging conditions

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 2.5
    • Height (mm): 63.5
    • Length (in): 22.5
    • Length (mm): 571.5
    • Machine: Loader
    • Width (mm): 241.3
    We currently do not have any equipment model information for this part.