326-3400: EDGE-SEGMENT
+ / - Hover over image to Zoom
Other Views

    326-3400: EDGE-SEGMENT

    Part Number: 326-3400
    Brand: Cat
    Retrieving Price.....

    Edge Segment Protection

    Description:
    Half Arrow Edge Segment


    Attributes:
    Weld-on half arrow edges can be used to customize a bucket with sidebar protection, as side cutters to improve penetration or as segments between teeth to reduce scalloping.


    Recommended Application:
    Edge Protection Groups on certain LHD Loaders.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 4.46
    • Height (mm): 113.2
    • Length (in): 33.46
    • Length (mm): 850
    • Machine: LHD Loader
    • Width (mm): 333
    We currently do not have any equipment model information for this part.