326-3402: EDGE-END (LH
+ / - Hover over image to Zoom
Other Views

    326-3402: EDGE-END (LH

    Part Number: 326-3402
    Brand: Cat
    Retrieving Price.....

    End Edge

    Description:
    Left Hand End Edge Segment


    Attributes:
    Weld-On Underground Segment GET System


    Recommended Application:
    Certain R1600G, R1700G, R2900G buckets.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 5.28
    • Height (mm): 134
    • Length (in): 17.83
    • Length (mm): 453
    • Machine: LHD Loader
    • Width (mm): 376.5
    We currently do not have any equipment model information for this part.