326-3405: Sidecutter
+ / - Hover over image to Zoom
Other Views

    326-3405: Sidecutter

    Part Number: 326-3405
    Brand: Cat
    Retrieving Price.....

    Excavator Bolt On Sidecutter Right Hand

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Offering unparalleled manufacturing precision, Cat® excavator bolt-on sidecutters provide a strong, wear-resistant surface to help protect bucket sides and extend bucket side-width to match the teeth bite. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Cat® Sidecutters are bolt-on, replaceable wear surfaces to protect bucket sides and lower bucket maintenance costs. Sharpened sidecutters provide better bucket penetration, increase bucket width and headed capacity for bigger payloads and ultimately saving you both time and money.

    Manufactured from steel with properties that maintain hardness for long wear life, our durable Sidecutters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
    Attributes:
    • Replaceable, bolt on to improve bucket performance while protecting sidebar

    Application:
    • Certain excavator buckets
    • Suitable for most soil conditions in average digging conditions

    UNITS:
    • US
    • Metric
    • Height (mm): 107.95
    • Length (mm): 635
    • Machine: Excavator
    • Width (mm): 406.4
    exc
    349E L 336D2 GC 345C, 349D L 390F L 336D2, 349E L VG 336D2 L 330C L 374F L 390F 349D, 374D L 349F L 352F-VG 336D2 L XE 345D, 336D2 LXE 349F LXE 340D2 L 336 330D L 336D2 XE 390D L 349D2 L 336D L 349D2, 390D, 336F LN 345D L 340F L LRE 336D, 336 GC 336F L 349F, 340D L 340F, 352F, 352FVG, 336D2L, 336D2GC, 340D2L, 336-07

    track excavators
    349E L 336D2 GC 345C, 349D L 390F L 336D2, 349E L VG 336D2 L 330C L 374F L 390F 349D, 374D L 349F L 352F-VG 336D2 L XE 345D, 336D2 LXE 349F LXE 340D2 L 336 330D L 336D2 XE 390D L 349D2 L 336D L 349D2, 390D, 336F LN 345D L 340F L LRE 336D, 336 GC 336F L 349F, 340D L 340F, 352F, 352FVG, 336D2L, 336D2GC, 340D2L, 336-07