326-4634: Pump Gp-Fuel
+ / - Hover over image to Zoom
Other Views

    326-4634: Pump Gp-Fuel

    Part Number: 326-4634
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Pump

    Description:

    • Fuel injection pumps drive fuel into the cylinders of engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    Remanufactured Fuel Injection Pump
    UNITS:
    • US
    • Metric
    • Height (in): 6.2
    • Height (mm): 157.48
    • Length (in): 15.7
    • Length (mm): 398.78
    • Width (mm): 320.04
    excavator
    315D L 319D LN 311D LRR 312D L 319D 319D L 312D, 314D CR