326-4740: Injector Gp-Fuel
+ / - Hover over image to Zoom
Other Views

    326-4740: Injector Gp-Fuel

    Part Number: 326-4740
    Brand: Cat
    Retrieving Price.....

    Fuel Injector

    Description:

    • Fuel injectors deliver the right amount of fuel at the right time into an internal combustion engine.

    Attributes:

    • Cat® fuel injector nozzles utilize specialized product metallurgy, proprietary manufacturing processes and design, to deliver injectors capable of meeting today's performance and injection pressures for emissions requirements.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    Remanufactured Fuel Injector
    UNITS:
    • US
    • Metric
    • Height (in): 5.1
    • Height (mm): 129.5
    • Length (in): 8.8
    • Length (mm): 223.5
    • Width (mm): 121.9
    excavator
    315D L 319D LN 319D L