326-7925: COUPLING
+ / - Hover over image to Zoom
Other Views

    326-7925: COUPLING

    Part Number: 326-7925
    Brand: Cat
    Retrieving Price.....

    Turbocharger Exhaust Coupling

    Description:

    • Exhaust couplings are important components of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.6
    • Height (mm): 66.04
    • Length (in): 7.8
    • Length (mm): 198.12
    • Width (mm): 191.77
    engine - industrial
    G3520J G3508, G3516B, G3508J G3508B, G3516, G3516J, G3520B