326-7938: Steel Tube Assembly
+ / - Hover over image to Zoom
Other Views

    326-7938: Steel Tube Assembly

    Part Number: 326-7938
    Brand: Cat
    Retrieving Price.....

    Cat® Steel Tube Assembly

    Description:
    Steel tubes are rigid pipes that convey fluid or air.

    Attributes:
    Cat® Steel Tubes are manufactured to provide longer service life and reliability under tough service conditions.

    Recommended Application:
    Cat Steel Tubes are used in applications where line flexibility is not required.

    UNITS:
    • US
    • Metric
    • Height (mm): 203.2
    • Length (mm): 1219.2
    • Width (mm): 558.8
    ieng
    G3520B, G3516B, G3516J, G3520J G3516