327-3323: TANK GP-F 05
+ / - Hover over image to Zoom
Other Views

    327-3323: TANK GP-F 05

    Part Number: 327-3323
    Brand: Cat
    Retrieving Price.....

    Cat® Fuel Tank

    Description:
    A Fuel Tank is a vented container where a given quantity of fuel is stored and drawn from to run an engine.

    Attributes:
    Cat® Fuel Tanks are systematically engineered into the design of every Cat machine to ensure optimum safety and fuel storage capacities necessary to maximize the amount of hours before a refill is needed.

    Recommended Application:
    Cat Fuel Tanks are designed to meet machine specific requirements.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 32.4
    • Height (mm): 823.011
    • Length (in): 45.1
    • Length (mm): 1144.905
    • Width (mm): 854.989
    material handler
    329D L 325D L 324D LN M325D L MH 324D L M325D MH 325D MH 329D LN 324D, 329D, 325D

    excavator
    329D L 325D L 324D LN M325D L MH 324D L M325D MH 325D MH 329D LN 324D, 329D, 325D