327-5831: Shoe-Track
+ / - Hover over image to Zoom
Other Views

    327-5831: Shoe-Track

    SKU:327-5831
    $1.00

    SystemOne? Track Shoe (Extreme Service, Single Grouser)

    Add to Requisition List

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    Attributes:

    • SystemOne™ Track is designed to operate at higher speeds and greater loads and components wear at a balanced rate. The result is maximum performance at the lowest possible operating cost.
    • Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.

    • Bolt Size (mm): M18
    • Track Pitch (in): 7.5
    • Shoe Width (in): 26
    • Shoe Type: Extreme Service, Single Grouser
    • Bolt Size (in): 0.7086
    • Track Pitch (mm): 190.5