327-7990: ADAPTER
+ / - Hover over image to Zoom
Other Views

    327-7990: ADAPTER

    Part Number: 327-7990
    Brand: Cat
    Retrieving Price.....

    Radiator Fan Adapter

    Description:

    • Fan adapters are important components of radiators, which draw out excess heat to cool engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 8.2
    • Height (mm): 208.28
    • Length (in): 14
    • Length (mm): 355.6
    • Width (mm): 208.28
    oem solutions
    CAT WDS

    off-highway truck
    793C, 784C, 785D, 785C, 789D