327-9608: HOSE AS
+ / - Hover over image to Zoom
Other Views

    327-9608: HOSE AS

    Part Number: 327-9608
    Brand: Cat
    Retrieving Price.....

    Pilot Hose Assembly

    Description:
    Channels petroleum, water based or synthetic hydraulic fluids.


    Attributes:
    Constructed with a rubber inner tube resistant to hydraulic fluids, suitable wire reinforcement and a specialized outer cover resistant to weather. Features a small outside diameter (OD) especially suited for tight routing in hydraulic pilot systems. These features provide easier installation, long life and excellent dependability.


    Recommended Application:
    Intended for medium pressure service applications.

    UNITS:
    • US
    • Metric
    • Dash Size: -6
    • Dash Size(in): -6
    • Length (cm): 3300
    • Max Working Pressure (psi): 1499
    • Type: 2929