328-0754: Actuator Assembly
+ / - Hover over image to Zoom
Other Views

    328-0754: Actuator Assembly

    Part Number: 328-0754
    Brand: Cat
    Retrieving Price.....

    Actuator

    Description:

    • Actuators move or control a mechanism or system

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (in): 5.9
    • Height (mm): 149.86
    • Length (in): 18.8
    • Length (mm): 477.52
    • Width (mm): 307.34
    3500
    G3516C, G3516E, PMG3516

    engine - generator set
    G3520C, G3516E, G3516C, G3520E, PMG3516

    engine - industrial
    G3516C, G3516E, PMG3516