328-0756: Valve Assembly
+ / - Hover over image to Zoom
Other Views

    328-0756: Valve Assembly

    Part Number: 328-0756
    Brand: Cat
    Retrieving Price.....

    Governor Valve

    Description:

    • Valves are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 4.8
    • Height (mm): 121.92
    • Length (in): 8.8
    • Length (mm): 223.52
    • Width (mm): 129.54
    3500
    G3516C

    engine - generator set
    G3520C, PMG3516 G3512E, G3516E, G3516C, G3520E

    engine - industrial
    PMG3516 G3516, G3508, G3520B, G3512E, G3516C, G3516E