328-0760: ADAPTER
+ / - Hover over image to Zoom
Other Views

    328-0760: ADAPTER

    Part Number: 328-0760
    Brand: Cat
    Retrieving Price.....

    Actuator Adapter

    Description:

    • Adapters are important components of actuators, which move or control a mechanism or system

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.7
    • Height (mm): 17.78
    • Length (in): 3.75
    • Length (mm): 95.25
    • Width (mm): 69.85
    3500
    G3516E, G3516C, G3508, PMG3516 G3512E, G3520B, G3516, G3520E, G3520C

    engine - generator set
    G3516E, G3516C, G3508, PMG3516 G3512E, G3520B, G3516, G3520E, G3520C

    engine - industrial
    G3516E, G3516C, G3508, PMG3516 G3512E, G3520B, G3516, G3520E, G3520C