328-2750: SEAL
+ / - Hover over image to Zoom
Other Views

    328-2750: SEAL

    Part Number: 328-2750
    Brand: Cat
    Retrieving Price.....

    Seal

    Description:
    Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

    They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

    Attributes:
    Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

    Protect your investment with Genuine Cat Seals.

    Applications:
    Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Design Type: Channel with Top Bulb
    • Material: VMQ - Silicone
    • Material Description: Silicone performs well in a wide range of temperatures -- from extremely low to moderately high -- and is excellent in Air applications. It is also compatible with Engine Oil. It has limited strength and abrasion/cut resistance, so it is better in low pressure applications. Silicone should not be used with Diesel Fuel, Coolant/Urea, Hydraulic Oil, Automatic Transmission Fluid or Biodiesel.
    • Overall Height (in): 7.87
    track-type loader
    973D, 973, 953K, 953D, 963D