328-4240: ARM AS-V ROC
+ / - Hover over image to Zoom
Other Views

    328-4240: ARM AS-V ROC

    Part Number: 328-4240
    Brand: Cat
    Retrieving Price.....

    Rocker Arm Assembly

    Description:

    • Rocker arms are operated by pushrods from the camshaft and move valves, opening and closing them to allow fuel and air in and exhaust out of the combustion chamber


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.6
    • Height (mm): 40.64
    • Length (in): 9.8
    • Length (mm): 248.92
    • Width (mm): 81.28
    cold planer
    PM-201

    track-type tractor
    D8R D8R II

    wheel tractor-scraper
    623G, 621B, 627G, 623B, 621G

    pipelayer
    583T

    engine - generator set
    3456

    wheel-type loader
    980G II 980G, 980H

    wheel dozer
    824C, 824G, 824G II

    excavator
    385B

    articulated dump truck
    740, D400E II 735

    engine - truck
    C16 C-16, C-15, 3406E, C-18

    earthmoving compactor
    826C, 826G II 825C, 826G