328-4374: DISC-FRICTIO
+ / - Hover over image to Zoom
Other Views

    328-4374: DISC-FRICTIO

    Part Number: 328-4374
    Brand: Cat
    Retrieving Price.....

    Paper Friction Disc

    Description:
    A paper friction disc provides medium heat resistance, medium wear resistance, and medium energy absorption.


    Attributes:
    Cat® friction materials are engineered to provide the optimal function for the components in which they operate.


    Recommended Application:
    All Applications

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    Classic Friction Disc
    defense and federal products
    30/30, DEUCE

    pipelayers
    583R, 587R, 572RII, PL72, 587T, PL87, PL83, 583T

    underground mining loaders
    R1600H, R1600G, R1700G

    wheel tractor scrapers
    615C

    wheel loaders
    980G, 972H, 980H, 980F, 966GII, 972GII, 980GII, 966G, 980K, 972G, 972K, 966F, 966E

    wheel dozers
    814F, 814FII

    track excavators
    330DL

    compactors
    815F, 815B, 816F, 816FII, 815FII

    track type tractors
    D6RIIXL, D6TLGPVP, D6RIILGP, D6RIIXW, D6TLGP, D6RIIILGPVP, D7RII, D6RII, D6RIII, D6R, D6T, D6RIIILGP, D6TXL, D7RIILGP, D8T, D6TXW, D7RIIXR, D6RLGP, D8RLRC, D6RIIIXWVP, D6RIIIXW, D8RII, D7R, D6TXLVP, D6HIIXL, D6TLGPOEM, D6RIIIXL, D6TXWVP, D7RLGP, D6RIIIXLVP, D6RXL, D7RXR, D6HIIXR

    articulated trucks
    D250EII, D250E, D300E