328-5573: BEARING-ROD
+ / - Hover over image to Zoom
Other Views

    328-5573: BEARING-ROD

    Part Number: 328-5573
    Brand: Cat
    Retrieving Price.....

    Connecting Rod Bearing

    Description:

    • Connecting rod bearings provide a conformable surface for the connecting rod to rotate on the crankshaft

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 4.6
    • Length (in): 4.4
    track type tractors
    D8N, D8RLRC, D8RII, D8NNSUC

    articulated trucks
    D400EII

    wtl
    980C, 980G, 980G II 988G, 980F II

    chal
    MTC845, MT855, MTC835, MT865, MT835, MTC855, MT845

    meng
    3406E, C15, 3406B, 3406C

    adt
    D350E II 735, D400E, 740, D400E II D350E

    ttt
    D8N, D8R D8R II

    ieng
    3406B, 3406C, HT400 3406E

    ag tractors
    MTC865

    wts
    623F, 627E, 627F, 621F, 621E, 623E, 621B, 621G, 621, 657B, 651B, 623B, 627G, 657

    wtt
    834G, 814B, 824C, 824G II

    mg
    16G, 16H NA

    stabilizers/reclaimers
    RM-250C

    rrss
    RM-350, RM-350B, RR-250B, SM-350, SS-250B

    com
    826G II 825C, 826C, 826G, 825G II 836G

    wheel tractor scrapers
    623E, 621E, 623G, 627G, 621F, 627E, 627B, 627F

    cold
    PM-465

    teng
    3406B, C-16, C-15, 3406C, 3406E, C16

    compactors
    825G

    motor graders
    16H

    pipe
    583R, 587R

    pipelayers
    578

    exc
    375, 385B, 375 L 5090B, 5080

    petr
    C-15

    15 to 18 liter
    3456, C-16, C-15

    epg2
    SR4

    wheel loaders
    980G, 980F, 988G, 980FII, 980GII

    epg
    3406C, 3406B, PM3456

    wheel dozers
    824G