• \
  • Home
  • 329-3061: Housing Assembly-Front
329-3061: Housing Assembly-Front
+ / - Hover over image to Zoom
Other Views

    329-3061: Housing Assembly-Front

    Part Number: 329-3061
    Brand: Cat
    Retrieving Price.....

    Cat® Front Housing Assembly

    Description:
    Cat front housing assemblies are designed to cover, block or plug sections on Cat engines.


    Attributes:
    Includes the front housing and other hardware


    Applications:
    Cat front housing assemblies are used to seal the front section of Cat engines. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 10.5
    • Length (in): 28.05
    • Overall Height (in): 3.5
    • Overall Length (in): 26
    • Overall Width (in): 23.3
    wheel tractor-scraper
    621K, 627H, 621K OEM 621H, 627K LRC 623K LRC 623H

    underground articulated truck
    AD22

    forest products
    345C

    track type tractors
    D8N

    expanded mining products
    MD5150C, MD5125

    track excavators
    345DL, 345CL, 345CMH, 345DLVG, 345CLVG, 345CLWVG

    articulated trucks
    730, 730C2EJ

    underground mining loaders
    R1600G, R1700G

    load, haul, dump
    R1600H, R1600G, R1700G

    track-type tractor
    D8N

    petroleum products
    CX31-C13I C13, TH35-C11I TH35-E81 CX31-P600 TH35-C13I C11, CX31-C11I

    olympian
    XQ375

    7 to 9 liter
    C9

    wheel tractor scrapers
    627H, 623H, 621H, 621HOEM

    transmission
    CX31

    motor grader
    14M, 16M, 18M3, 14M-3

    wheel-type loader
    972H, 966H, 980K HLG 980K

    10 to 13 liter
    C13, C11

    engine - industrial
    C13, C11

    articulated dump truck
    730C, 730, 730C2, 730C2 EJ 725

    motor graders
    16M, 16M3

    engine - truck
    C13, C11

    wheeled excavator
    W345C MH

    road reclaimer
    RM-300

    wheel loaders
    966H, 980C, 980K, 980F, 972H

    excavator
    345D, 345C MH 349D2 L 349D L 345C L 345D L 349D2, 345C, 345D L VG 349D