329-5412: IDLER GP
+ / - Hover over image to Zoom
Other Views

    329-5412: IDLER GP

    Part Number: 329-5412
    Brand: Cat
    Retrieving Price.....

    SystemOne™ Idler (Center Tread, Inverted)

    Description:

    • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.


    Attributes:

    • SystemOne™ Track is designed to operate at higher speeds and greater loads and components wear at a balanced rate. The result is maximum performance at the lowest possible operating cost.
    • Center tread idlers run on the bushing rather than track link rails. They are used exclusively on SystemOne™ and Rotating Bushing Track where the bushing rotates.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 7/16
    • Flange Diameter (in): 28.4
    • Flange Type: Center Flange
    • Tread Diameter (in): 28.4
    ttt
    D8T, D8R