330-0583: SHOE-TRACK
+ / - Hover over image to Zoom
Other Views

    330-0583: SHOE-TRACK

    Part Number: 330-0583
    Brand: Cat
    Retrieving Price.....

    Track Shoe (Moderate Service, Single Grouser, Trapezoidal, Clipped)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    Attributes:

    • Moderate service track shoes are the best shoes for low to medium impact and abrasive conditions. Moderate service track shoes provide the best penetration and traction, resist wear and bending and are available in various widths and modifications. Moderate service track shoes are rolled from modified medium carbon steel.
    • Trapezoidal track shoes have a trapezoidal hole cut between the bolts to provide a place to relieve extrudable type packing material.
    • Clipped track shoes have the grouser corners cut off to reduce turning resistance and bending force without loss of flotation and with little loss of overall wear life.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 7/8
    • Shoe Type: Moderate Service, Single Grouser, Trapezoidal, Clipped
    • Shoe Width (in): 31.9
    • Track Pitch (in): 8.5
    We currently do not have any equipment model information for this part.