330-6602: GEAR-RING
+ / - Hover over image to Zoom
Other Views

    330-6602: GEAR-RING

    Part Number: 330-6602
    Brand: Cat
    Retrieving Price.....

    Ring Gear

    Description:
    Gear for use in planetary gear sets of final drives.


    Attributes:
    Cat® final drive gears are engineered to maximize system performance and balanced system life. Cat final drive gears have the metallurgy, heat treatment, tooth profile and surface finishing that maximize the life of the mating gears and ensure that the final drives are maintaining optimal performance.


    Recommended Application:
    All Applications

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Diameter (in): 24
    wts
    637K, 621K, 623K, 627H, 623H, 621K OEM 621H, 623K LRC 627K, 627K LRC