331-1236: BUCKET GP-AD
+ / - Hover over image to Zoom
Other Views

    331-1236: BUCKET GP-AD

    Part Number: 331-1236
    Brand: Cat
    Retrieving Price.....

    2575 mm (101 in) General Duty Bucket for 390 Hex

    General Duty is the bucket choice for working in dirt, loam, and a mixture of fine gravel and dirt. Made especially for Cat 390 excavators, these buckets are purpose built for your excavation and truck loading needs.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Adapter Qty.: 6
    • Adapter Size: K170
    • Bucket Type: General Duty
    • Capacity (Cbm): 6.48
    • Capacity (Cyd): 8.48
    • Weight w/o tips (kg): 5992
    • Weight w/o tips (lb): 13210
    • Width (mm): 2575
    We currently do not have any equipment model information for this part.