333-3788: PUMP GP-PS-B
+ / - Hover over image to Zoom
Other Views

    333-3788: PUMP GP-PS-B

    Part Number: 333-3788
    Brand: Cat
    Retrieving Price.....

    Axial Piston Pump Variable Displacement

    Description:
    Hydraulic pumps generate fluid flow within hydraulic systems.

    Attributes:
    Hydraulic pumps are designed precisely to work in a hydraulic system to meet the prime product requirements for machine performance, reliability, durability, operating costs and productivity.

    Recommended Application:
    Hydraulic pumps are designed for specific machine requirements.

    UNITS:
    • US
    • Metric
    • Height (mm): 190.5
    • Length (mm): 254
    • Width (mm): 172.7
    com
    836K

    wtt
    834K

    wtl
    988K, 988 XE 988K XE