333-5616: PIN-TRACK
+ / - Hover over image to Zoom
Other Views

    333-5616: PIN-TRACK

    Part Number: 333-5616
    Brand: Cat
    Retrieving Price.....

    Track Pin

    Description:

    • Track pins, along with the bushings, hold the track links together. The pin acts as a hinge at an adjoining bushing.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Diameter (mm): 22.36
    • Flange Diameter (in): 5.28
    • Flange Diameter (mm): 134
    • Flange Type: Center Flange
    • Length (mm): 140
    • Tread Diameter (in): 3.94
    • Tread Diameter (mm): 100
    mini hydraulic excavator
    306, 305.5E2 306E2 305.5E, 306E